??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM AD-SP-008-1G4/1R4-4
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM AD-SP-008-1G4/1R4-4
VERF
Availability
Available
BC
Order code
BAM01RP
TC
Product identifier
BAM AD-SP-008-1G4/1R4-4
PX
Product view
48960_00
ICON
TECH
Tech. Details
Tech. Detail
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
W
Weight
0.066 Kg
TRAFFIC
Customs number
73181900
DESCRIPT
Description
Principle of operation = Adapters in general, Use = for pressure sensors with G1/4" inside thread, Material = 1.4301 stainless steel, Process connection = R 1/4" outer
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.